IESNA:LM-63-2002
[TEST]P1380490
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-840-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 80CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6901.9
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
1033.0 1143.2 1226.4 1253.5 1253.5 1218.7 1121.9 994.3 947.9 1019.4 1151.0 1299.9 1530.1 1800.9 2071.7 2288.4 2468.3 2623.0 
2804.9 3004.1 3162.7 3180.1 2928.7 2406.4 1638.4 889.8 570.6 390.7 263.1 166.4 94.8 48.4 23.2 11.6 7.7 0.0 0.0 
1033.0 1141.3 1228.3 1257.4 1253.5 1216.7 1123.9 1002.0 949.8 1027.2 1143.2 1282.5 1526.2 1791.2 2069.8 2301.9 2491.5 2659.8 
2828.1 2996.4 3189.8 3195.6 3037.0 2487.6 1605.5 913.0 591.9 400.4 272.7 176.0 100.6 52.2 27.1 11.6 5.8 0.0 0.0 
1033.0 1145.2 1224.5 1257.4 1267.0 1234.1 1156.8 1040.7 971.1 1019.4 1121.9 1265.1 1474.0 1723.5 2029.2 2327.1 2524.4 2632.7 
2830.0 3009.9 3211.1 3303.9 3215.0 2799.1 1969.2 1137.4 731.2 512.6 363.7 220.5 137.3 87.0 54.2 34.8 9.7 1.9 0.0 
1033.0 1137.4 1226.4 1267.0 1280.6 1272.8 1214.8 1121.9 1029.1 1023.3 1104.5 1224.5 1381.2 1597.8 1845.4 2081.4 2317.4 2514.7 
2706.2 2919.0 3160.8 3352.3 3381.3 3195.6 2735.2 1762.2 1003.9 711.9 526.2 352.1 243.7 156.7 94.8 38.7 13.5 1.9 0.0 
1033.0 1139.4 1220.6 1272.8 1307.6 1309.6 1288.3 1232.2 1154.8 1102.6 1118.1 1197.4 1313.5 1477.9 1682.9 1924.7 2149.1 2360.0 2563.1 
2789.4 3040.9 3346.5 3599.9 3615.4 3383.2 2702.3 1582.3 864.7 620.9 468.1 296.0 189.6 123.8 67.7 15.5 3.9 0.0 
1033.0 1129.7 1207.1 1278.6 1327.0 1354.1 1363.7 1354.1 1317.3 1272.8 1239.9 1259.3 1334.7 1441.1 1586.2 1777.7 2007.9 2242.0 2481.8 
2715.9 2977.0 3244.0 3617.3 3977.1 4118.3 3917.1 3058.3 1684.9 738.9 417.8 274.7 152.8 87.0 52.2 21.3 5.8 0.0 
1033.0 1108.4 1195.5 1269.0 1325.1 1387.0 1419.8 1460.5 1472.1 1483.7 1489.5 1508.8 1539.8 1601.7 1711.9 1858.9 2058.2 2276.8 2539.9 
2820.3 3097.0 3383.2 3656.0 4128.0 4762.5 5306.0 5201.6 4044.8 2410.3 1106.5 297.9 158.6 92.9 40.6 23.2 9.7 0.0 
1033.0 1094.9 1160.6 1232.2 1311.5 1375.4 1445.0 1520.4 1601.7 1673.2 1764.2 1818.3 1874.4 1928.6 2011.8 2145.2 2363.8 2615.3 
2901.6 3205.3 3518.7 3810.8 4089.3 4391.1 4917.2 5843.8 6636.9 6437.7 5311.8 3704.4 2319.3 1009.8 228.3 79.3 
32.9 13.5 0.0 
1033.0 1077.5 1131.6 1193.5 1263.2 1330.9 1414.0 1501.1 1617.2 1729.3 1870.6 2002.1 2153.0 2321.3 2516.6 2762.3 3058.3 3379.4 
3750.8 4089.3 4424.0 4710.2 4961.7 5219.0 5493.7 5988.9 6625.3 6892.2 6404.8 5329.2 3578.6 1249.6 299.8 112.2 
36.8 13.5 0.0 
1033.0 1065.8 1120.0 1178.0 1239.9 1313.5 1387.0 1475.9 1576.5 1690.7 1837.7 1976.9 2122.0 2267.1 2478.0 2735.2 3054.4 3396.8 
3772.1 4164.7 4511.0 4845.6 5182.2 5460.8 5818.6 6311.9 6869.0 7008.3 6478.3 5478.2 3642.5 1203.2 255.3 114.1 
38.7 15.5 0.0 
1033.0 1052.3 1091.0 1129.7 1185.8 1234.1 1307.6 1379.2 1456.6 1549.4 1671.3 1781.6 1893.8 2038.8 2195.5 2392.8 2628.8 2899.7 
3187.9 3481.9 3760.5 3986.8 4180.2 4404.6 4646.4 4926.9 5149.3 5075.8 4491.7 3841.7 2557.3 702.2 164.4 75.4 29.0 
13.5 0.0 
1033.0 1044.6 1062.0 1083.3 1123.9 1166.4 1209.0 1269.0 1321.2 1383.1 1470.1 1543.6 1613.3 1692.6 1777.7 1897.6 2058.2 2212.9 2402.5 
2578.5 2727.5 2861.0 2963.5 3064.1 3180.1 3315.5 3416.1 3296.2 2814.5 2394.8 1657.8 547.4 104.5 50.3 23.2 13.5 0.0 
1033.0 1038.8 1034.9 1050.4 1067.8 1087.1 1100.7 1110.3 1125.8 1143.2 1156.8 1156.8 1131.6 1108.4 1067.8 1042.6 1040.7 1048.4 1077.5 
1114.2 1158.7 1185.8 1195.5 1156.8 1108.4 1085.2 945.9 677.0 441.0 282.4 178.0 89.0 42.6 25.1 15.5 11.6 0.0 
1033.0 1002.0 967.2 940.1 907.2 862.7 798.9 725.4 640.3 541.6 462.3 410.1 371.4 355.9 354.0 350.1 342.4 342.4 346.3 
350.1 340.5 311.4 278.6 236.0 197.3 156.7 119.9 92.9 75.4 60.0 44.5 32.9 23.2 17.4 11.6 7.7 0.0 
1033.0 971.1 909.2 826.0 742.8 642.2 520.4 425.6 363.7 328.8 313.4 303.7 296.0 288.2 282.4 274.7 268.9 257.3 245.7 
234.1 222.5 210.8 193.4 170.2 141.2 116.1 96.7 81.2 67.7 54.2 40.6 27.1 17.4 13.5 7.7 5.8 0.0 
1033.0 944.0 845.3 715.7 590.0 466.2 379.1 340.5 317.2 297.9 276.6 259.2 247.6 236.0 224.4 214.7 207.0 199.2 191.5 183.8 
172.2 160.6 150.9 139.3 125.7 110.3 94.8 79.3 63.8 44.5 31.0 21.3 15.5 7.7 5.8 3.9 0.0 
1033.0 924.6 781.5 634.5 479.7 381.1 344.3 323.0 303.7 278.6 253.4 232.1 214.7 201.2 191.5 181.8 172.2 162.5 156.7 150.9 148.9 
145.1 139.3 129.6 119.9 104.5 89.0 71.6 54.2 38.7 27.1 19.3 11.6 7.7 3.9 3.9 0.0 
1033.0 899.5 725.4 555.2 410.1 354.0 332.7 311.4 288.2 261.1 236.0 216.7 203.1 189.6 179.9 170.2 162.5 154.8 148.9 145.1 141.2 137.3 
131.5 123.8 114.1 104.5 90.9 77.4 63.8 50.3 40.6 31.0 19.3 5.8 3.9 3.9 0.0 
1033.0 893.7 706.1 506.8 383.0 346.3 328.8 307.6 280.5 255.3 230.2 212.8 195.4 183.8 176.0 168.3 158.6 152.8 145.1 143.1 139.3 135.4 
127.7 119.9 110.3 100.6 89.0 75.4 65.8 56.1 44.5 32.9 17.4 7.7 5.8 3.9 0.0 
1033.0 878.2 667.4 468.1 369.5 342.4 323.0 301.8 278.6 251.5 228.3 208.9 191.5 179.9 170.2 164.4 158.6 148.9 141.2 137.3 131.5 127.7 
121.9 112.2 100.6 85.1 71.6 61.9 52.2 42.6 34.8 23.2 9.7 7.7 5.8 3.9 0.0 
1033.0 868.5 653.8 452.6 365.6 340.5 321.1 299.8 276.6 251.5 226.3 205.0 185.7 174.1 166.4 160.6 154.8 143.1 137.3 133.5 129.6 125.7 
118.0 104.5 87.0 71.6 54.2 46.4 36.8 29.0 19.3 13.5 7.7 5.8 5.8 3.9 0.0 
1033.0 870.5 657.7 450.7 365.6 340.5 325.0 301.8 276.6 251.5 228.3 207.0 185.7 174.1 166.4 162.5 154.8 143.1 137.3 135.4 131.5 123.8 
116.1 102.5 87.0 69.6 52.2 42.6 34.8 27.1 19.3 11.6 7.7 5.8 3.9 1.9 0.0 
